eo_logo
 
Product added to cart

150mm Travel, Motorized Linear Stage, with Integrated Controller and Rotary Encoder

See More by Zaber™
150mm Motorized Linear Stage with a Controller and Encoder

#92-221 150mm Travel, Motorized Linear Stage, with Integrated Controller and Rotary Encoder

×
Stock #92-221 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,440.00
Volume Pricing
Qty 1+ C$7,440.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Manufacturer Product Family Name:
LSM
Model Number:
X-LSM150A-E03
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
2-Phase Stepper

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Recirculating ball bearing design for high load (25 kg) and long lifetime
Stage Size (mm):
45 x 289.6
Travel (mm):
150
Accuracy (μm):
50 (Unidirectional)
Backlash (μm):
<12
Centered Load Capacity (N):
250
Centered Load Capacity (kg):
25
Parallelism (μm):
<25
Repeatability (μm):
<3
Speed (mm/s):
0.00003 to 26
Peak Thrust (N):
55 N
Weight (kg):
0.43
Cantilevered Load Capacity (N⋅m):
4-10

Optical Properties

Resolution (μm):
0.05

Electrical

Maximum Operating Current (mA):
350

Hardware & Interface Connectivity

Type of Drive:
Precision Lead Screw
Power Supply:
Power Supply Required and Sold Separately:
USA: #70-960 (1.2A), #70-961 (3.7A), #70-962 (6.5A)
Europe: #70-960 (1.2A), #70-961 (3.7A), #70-962 (6.5A)
Japan: #23-662 (2.5A)
Korea: #33-773 (2.0A)
China: #70-960 (1.2A), #70-961 (3.7A), #70-962 (6.5A)
Computer Interface:
USB with #15-295
RS-232 with #15-297
Input Voltage (V):
24-48

Threading & Mounting

Mounting Threads:
M3 and M6 threaded holes and M4 threaded centre hole

Material Properties

Vacuum Compatibility:
No

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • High Accuracy, 25mm, 50mm, 100mm, 150mm, and 200mm Travel Options
  • Integrated Motor and Controller
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
  • Easily Configurable in X-Y or X-Y-Z Configurations
  • Vacuum-Compatible Options

Zaber™ High Precision Motorized Stage Systems are computer-controlled, self-contained linear stages that include a stepper motor and built-in controller. Zaber™ High Precision Motorized Stage Systems can connect directly to a computer’s RS-232 port, while the included software provides an easy method for controlling travel distance or position. Additionally, the manual control potentiometer permits smooth manual movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery. Dust cover kits are available for all travel lengths.

Note: A bottom adapter plate (sold separately) is required for mounting to a standard metric or English breadboard. A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Use Top Adapter Plate #68-644 to Mount 70mm TECHSPEC® Stages.

U.S. Tariff Pricing Notice: Pricing for certain products in this family may reflect recent changes in U.S. tariffs on Canadian-origin products. Prices shown include any applicable tariff-related adjustment; no additional tariff surcharge will be added at checkout.

Technical Information

Technical diagram of a mechanical mounting plate showing detailed dimensions and hole placements for M3 and M6 screws
Technical diagram of a mounting plate showing hole pattern, counterbore for screws, and dimensions in millimeters
technical drawing showing front, side, and top views of mounting bracket with detailed dimensions and screw hole placements
Technical diagram showing linear stage dimensions, mounting holes, power input, and data cable locations
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin