eo_logo
 
Product added to cart

5V Universal Power Supply

×
Stock #91-754 New 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$112.50
Volume Pricing
Qty 1+ C$112.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Model Number:
FX18U-050300K
Input Voltage (V):
100 - 240 (50/60Hz)
Output Voltage (V):
5.0 (3.0 A (15 W))
Type of Plug :
Terminal Block
Note:
Included Plugs: US, UK, EU, CN

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • Interchangeable 4 Blade Kit for US, UK, Euro and Australian Standard Outlets
  • 5, 9, 12, or 15V Power Supply Options
  • Only 5V and 9V Options Include a 6-Foot Cord

Universal Power Supplies

The universal power supplies include an interchangeable 4 blade kit for US, UK, Euro and Australian standard outlets. 5V and 9V options include a 6-foot cord ending in a terminal block for connection to wire leads.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin