eo_logo
 
Product added to cart

5'x8'x12" CleanTop Optical Table, Metric, Casters

See More by TMC
×
Stock #78-497 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$23,100.00
Volume Pricing
Qty 1+ C$23,100.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Thickness (mm):
304.80
Thickness (inches):
12
Length (mm):
127
Width (mm):
203
Construction:
Top: Stainless Steel Core, All Steel, High Density, Cell-Sized Honeycomb Core
Frame: Medium Texture Black Powder Coat
Feed Pressure (psi):
60 - 80
Flatness (inches):
±0.005
Height (inches):
Adjustable
Weight (lbs):
1772
Width (ft):
5
Length (ft):
8
Shipping Dimensions of Legs:
30x30x36"H
Shipping Dimensions of Top:
64 x 100 x 20" hgt
Shipping Weight of Legs:
330
Shipping Weight of Top:
1800

Threading & Mounting

Mounting Threads:
M6 on 25 Centerline

Regulatory Compliance

Certificate of Conformance:

Product Details

  • All Steel, Vacuum Compatible, Spill Proof Optical Top
  • Available with English or Metric Tapped Holes
  • Highest Core Density and Smallest Honeycomb Cell Area

TMC™ Vibration Control CleanTop® Performance Series Optical Tables feature a spill-proof all-steel construction, which adds structural integrity, thermal stability, and vacuum compatibility for laboratory or industrial environments. These tables feature either standard 1/4–20 on 1 in. centers tapped holes or metric M6 on 25 mm centers tapped holes and are available with casters for convenient installation or relocation. Each CleanTop cup is individually epoxied and the small cylindrical cell size of approximately 0.5 in., ensures a more stable working environment. TMC™ Vibration Control CleanTop® Performance Series Optical Tables feature a lightly sanded surface to reduce reflections from the optical top. These tables are ideal for applications requiring an extremely sensitive working environment, such as interferometry, holography, and ultra-fast laser metrology.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin