eo_logo
 
Product added to cart

Allied Vision Alvium 1800 U-030 VSWIR, 1/4" 0.30MP C-Mount, Right Angle USB 3.0 VSWIR Camera

×
Stock #92-413 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$11,400.00
Volume Pricing
Qty 1+ C$11,400.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
Alvium 1800 U-030 VSWIR
Manufacturer:
Allied Vision
Camera Series:
Alvium 1800 U
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
38 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
65
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700
Spectrum:
Visible + SWIR

Sensor

Image Buffer:
256KB
Sensor Format:
1/4"
Resolution (Megapixels):
0.30
Frame Rate (fps):
249.00
Pixels (H x V):
656 x 520
Pixel Size, H x V (μm):
5.00 x 5.00
Sensing Area, H x V (mm):
3.28 x 2.60
Imaging Sensor:
Sony IMX991 InGaAs
Type of Sensor:
InGaAs
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
15 µs to 10 s (200 MByte/s)
Dynamic Range (dB):
n/a Note: Dependent on temperature and other factors
Machine Vision Standard:
USB 3 Vision

Electrical

Power Consumption (W):
2.2 (External Power Supply) 2.0 (USB)

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.0 Gen 1, Micro-B
Power Supply:
Power over USB 3.1 Gen 1 | External power 5.0 V
GPIOs:
4 Programmable TTL GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Side Panel
GPIO Connector Type:
10-pin Samtec TFM
Connector for Camera Power :
10-pin Samtec TFM

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
2 × M3 × 0.5 (top), 2 × M3 × 0.5 (bottom), 4 × M2 × 0.4 (front)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 °C to +70 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • 90° USB Interface for Space-Constrained System Integration
  • InGaAs Sensors with Spectral Sensitivity from 400 - 1700nm
  • Resolutions up to 5.3 Megapixels and Frame Rates up to 249 fps
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Alvium Right Angle USB 3.0 SWIR Cameras combine visible and short-wave infrared imaging capabilities with a space-saving 90° USB interface for integration into compact imaging systems. InGaAs sensor technology provides spectral sensitivity from 400 - 1700nm, with resolutions up to 5.3 megapixels and frame rates up to 249 fps available to accommodate a range of imaging requirements. The right angle USB configuration redirects cable routing from the rear of the camera to facilitate installation where enclosure dimensions, nearby components, or limited clearance restrict conventional cable connections. Allied Vision Alvium Right Angle USB 3.0 SWIR Cameras utilize the USB3 Vision interface and compact camera architecture to simplify integration while providing the high-speed data transfer required for demanding industrial and scientific imaging systems. These cameras are ideal for embedded vision, semiconductor inspection, material sorting, compact machine vision systems, spectral imaging, and OEM system integration.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin