eo_logo
 
Product added to cart

Allied Vision Alvium 1800 U-320 VSWIR, 1/1.8" 3.20MP C-Mount, USB 3.0 VSWIR Camera

See More by Allied Vision
Allied Vision Alvium USB 3.0 SWIR Cameras

Allied Vision Alvium USB 3.0 SWIR Cameras

×
Stock #92-409 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$23,145.00
Volume Pricing
Qty 1+ C$23,145.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
Alvium 1800 U-320 VSWIR
Manufacturer:
Allied Vision
Camera Series:
Alvium 1800 U
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
38 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
65
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700
Spectrum:
Visible + SWIR

Sensor

Image Buffer:
256KB
Sensor Format:
1/1.8"
Resolution (Megapixels):
3.20
Frame Rate (fps):
123.00
Pixels (H x V):
2,080 x 1,544
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
7.17 x 5.32
Imaging Sensor:
Sony IMX993 InGaAs
Type of Sensor:
InGaAs
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
34 µs to 10 s (450 MByte/s)
Dynamic Range (dB):
n/a Note: Dependent on temperature and other factors
Machine Vision Standard:
USB 3 Vision

Electrical

Power Consumption (W):
2.8 (External Power Supply) 2.8 (USB)

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.0 Gen 1, Micro-B
Power Supply:
Power over USB 3.1 Gen 1 | External power 5.0 V
GPIOs:
4 Programmable TTL GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
JST 7-pin
Connector for Camera Power :
JST 7-pin or USB 3.0

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
2 × M3 × 0.5 (top), 2 × M3 × 0.5 (bottom), 4 × M2 × 0.4 (front)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 °C to +70 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • InGaAs Sensors with Spectral Sensitivity from 400 - 1700nm
  • Resolutions up to 5.3 Megapixels and Frame Rates up to 249 fps
  • Compact USB3 Vision Interface for Simplified System Integration
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Alvium USB 3.0 SWIR Cameras combine InGaAs sensor technology with a compact industrial camera platform for high-performance visible and short-wave infrared imaging. Featuring spectral sensitivity from 400 - 1700nm, resolutions up to 5.3 megapixels, and frame rates up to 249 fps, these cameras provide flexible imaging performance for detecting features and material properties beyond the capabilities of conventional visible cameras. Global shutter operation enables accurate capture of moving objects, while the USB3 Vision interface provides high-speed data transfer and straightforward integration into industrial and scientific imaging systems. Allied Vision Alvium USB 3.0 SWIR Cameras are available with multiple sensor resolutions and pixel sizes, allowing users to balance resolution, sensitivity, and acquisition speed for their specific imaging requirements. These cameras are ideal for semiconductor inspection, material sorting, food and agricultural inspection, spectral imaging, machine vision, and scientific research.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin