eo_logo
 
Product added to cart

Allied Vision Goldeye CL-008 XSWIR 2.2 TEC2, 1" 0.10MP C-Mount, Camera Link XSWIR Camera

See More by Allied Vision
Allied Vision Goldeye SWIR CL Cameras

Allied Vision Goldeye SWIR CL Cameras

×
Stock #92-391 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$71,535.00
Volume Pricing
Qty 1+ C$71,535.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
Goldeye CL-008 XSWIR 2.2 TEC2
Manufacturer:
Allied Vision
Camera Series:
Goldeye CL
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
90 x 80 x 80 (excludes connectors and lens mount)
Weight (g):
730
Housing:
Full

Optical Properties

Wavelength Range (nm):
1200 - 2200
Spectrum:
XSWIR

Sensor

Image Buffer:
256MB
Sensor Format:
1"
Resolution (Megapixels):
0.10
Frame Rate (fps):
344.00
Pixels (H x V):
320 x 256
Pixel Size, H x V (μm):
30.00 x 30.00
Sensing Area, H x V (mm):
15.90 x 12.70
Imaging Sensor:
FPA 320 x 256 | 30um|Extended Range InGaAs TEC
Type of Sensor:
InGaAs FPA
Shutter Type:
Global
Pixel Depth:
8/10/12/14 Bit
Exposure Time:
6 µs to 7 ms
Dynamic Range (dB):
68 dB (Gain0), 57 dB (Gain1) Note: Dependent on temperature and other factors
Machine Vision Standard:
Camera Link

Electrical

Power Consumption (W):
20.0 (12 VDC on the 4-pin Hirose)

Hardware & Interface Connectivity

Interface:
Camera Link Base
Connector:
SDR-26 Camera Link connector
Power Supply:
10.8 V to 30.0 V
GPIOs:
1 opto-isolated input, 2 opto-isolated output, 1 non-isolated input, 1 non-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose circular connector
Connector for Camera Power :
4-pin Hirose

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
1/4"-20 UNC tripod thread (8 mm depth) M4 × 0.7 threaded mounting holes (4×, 6 mm depth) M2 × 0.4 threaded accessory holes (4×, 5 mm depth)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 °C to +70 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • Extended-Range InGaAs Sensors for SWIR Imaging up to 2200nm
  • Frame Rates up to 344 fps for High-Speed Image Acquisition
  • Two-Stage Thermoelectric Sensor Cooling for Low-Noise Imaging
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Goldeye SWIR CL Cameras combine extended-range InGaAs sensor technology with high-speed image acquisition for demanding imaging applications beyond the visible spectrum. Featuring spectral sensitivity extending up to 2200nm and frame rates up to 344 fps, these cameras enable detection of material characteristics and features that can be difficult or impossible to distinguish using visible imaging. Two-stage thermoelectric sensor cooling reduces sensor temperature for improved low-noise performance, while the Camera Link interface enables reliable, high-speed data transfer and integration into industrial and scientific imaging systems. Allied Vision Goldeye SWIR CL Cameras are available with multiple extended SWIR spectral ranges, allowing users to select a camera optimized for their wavelength and application requirements. These cameras are ideal for semiconductor inspection, material sorting, hyperspectral imaging, thermal imaging of high-temperature objects, and scientific research.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin