eo_logo
 
Product added to cart

Allied Vision exo990MU3, 1/2" 1.30MP C-Mount, USB 3.0 SWIR Camera

See More by Allied Vision
×
Stock #92-467 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$17,715.00
Volume Pricing
Qty 1+ C$17,715.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
exo990MU3
Manufacturer:
Allied Vision
Camera Series:
exo SWIR
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
43 x 50 x 50 (excludes connectors and lens mount)
Weight (g):
138
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700
Spectrum:
SWIR

Sensor

Image Buffer:
192MB
Sensor Format:
1/2"
Resolution (Megapixels):
1.30
Frame Rate (fps):
125.40
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
5.00 x 5.00
Sensing Area, H x V (mm):
6.40 x 5.12
Imaging Sensor:
Sony IMX990 InGaAs
Type of Sensor:
InGaAs
Shutter Type:
Global
Pixel Depth:
8/12 Bit
Exposure Time:
15μs - 500ms
Dynamic Range (dB):
57
Machine Vision Standard:
USB 3 Vision

Electrical

Power Consumption (W):
4.0 (External Power Supply)

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.0 Gen 1, Micro-B
Power Supply:
10 to 25 VDC
GPIOs:
1 opto-isolated input, 2 × 24 V inputs, 4 × open-drain outputs, RS-232 (Rx/Tx).
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose circular connector
Connector for Camera Power :
12-pin Hirose (GPIO Connector)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
4 × M4 × 0.7 (front), 4 × M4 × 0.7 (bottom), 4 × M4 × 0.7 (top), 1/4"-20 UNC tripod mount (5 mm deep)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +60
Storage Temperature (°C):
-30 °C to +70 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • InGaAs Sensors with Spectral Sensitivity from 400 - 1700nm
  • Resolutions up to 1.3 Megapixels and Frame Rates up to 125.4 fps
  • Integrated Image Correction and Camera Control Features
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision exo USB 3.0 SWIR Cameras combine InGaAs sensor technology with a robust industrial camera platform for high-speed visible and short-wave infrared imaging. Featuring spectral sensitivity from 400 - 1700nm, resolutions up to 1.3 megapixels, and frame rates up to 125.4 fps, these cameras enable detection of material characteristics and features that may be difficult to distinguish using conventional visible imaging. Integrated image correction capabilities, onboard memory, and programmable camera controls help provide consistent image quality while supporting complex inspection and automation requirements. Allied Vision exo USB 3.0 SWIR Cameras utilize a USB3 Vision interface and global shutter sensor technology for straightforward system integration and accurate imaging of stationary or moving objects. These cameras are ideal for semiconductor inspection, material sorting, food and agricultural inspection, spectral imaging, industrial machine vision, and scientific research.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin