eo_logo
 
Product added to cart

Allied Vision fxo992MXGE-T, 1/1.4" 5.20MP C-Mount, 10 GigE SWIR Camera

See More by Allied Vision
×
Stock #92-476 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$40,635.00
Volume Pricing
Qty 1+ C$40,635.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
fxo992MXGE-T
Manufacturer:
Allied Vision
Camera Series:
fxo SWIR
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
82 x 50 x 50
Weight (g):
240
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700
Spectrum:
SWIR

Sensor

Image Buffer:
896MB
Sensor Format:
1/1.4"
Resolution (Megapixels):
5.20
Frame Rate (fps):
132.60
Pixels (H x V):
2,560 x 2,048
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.83 x 7.06
Imaging Sensor:
Sony IMX992 InGaAs TEC
Type of Sensor:
InGaAs
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
15 µs – 60 s
Dynamic Range (dB):
52 dB @ 30°C Note: Dependent on temperature and other factors
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
13.0 (External Power Supply)

Hardware & Interface Connectivity

Interface:
10 GigE
Connector:
RJ45 (10GigE, 5GigE, 2.5GigE, GigE)
Power Supply:
10 to 25VDC
GPIOs:
1 opto-isolated input, 2 × 24 V inputs, 4 × open-drain outputs, RS-232 (Rx/Tx)
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose circular connector
Connector for Camera Power :
12-pin Hirose (GPIO Connector)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
4 × M4 × 0.7 (front), 4 × M4 × 0.7 (bottom), 4 × M4 × 0.7 (top), 1/4"-20 UNC tripod mount (5 mm deep)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +60
Storage Temperature (°C):
-30 °C to +70 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • SenSWIR InGaAs and FPA Sensor Options with Global Shutter
  • SWIR Spectral Ranges from 400-1700nm
  • Frame Rates from 132-173 fps with Advanced Image Correction and Cooling Options
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision fxo 10GigE SWIR Cameras feature SenSWIR InGaAs and FPA sensor options for scientific, industrial, and semiconductor imaging applications. Available in SWIR (900–1700nm) configurations, these cameras offer resolutions from 3.1-5.2MP and frame rates from 94–344 fps. Global shutter technology, advanced image correction, and cooling options support applications requiring highly repeatable measurements and complex synchronized acquisition. GigE connectivity supports system integration, while larger pixel options and available thermoelectric cooling distinguish these cameras from Sony sensor-based alternatives.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin