eo_logo
 
Product added to cart

Allied Vision Goldeye G-130 VSWIR TEC1, 1/2" 1.30MP C-Mount, GigE VSWIR Camera

See More by Allied Vision
Allied Vision Goldeye G SWIR Cameras

Allied Vision Goldeye G SWIR Cameras

×
Stock #92-385 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$32,790.00
Volume Pricing
Qty 1+ C$32,790.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
Goldeye G-130 VSWIR TEC1
Manufacturer:
Allied Vision
Camera Series:
Goldeye G
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
78 x 55 x 55 (excludes connectors and lens mount)
Weight (g):
340
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700
Spectrum:
Visible + SWIR

Sensor

Image Buffer:
256MB
Sensor Format:
1/2"
Resolution (Megapixels):
1.30
Frame Rate (fps):
94.00
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
5.00 x 5.00
Sensing Area, H x V (mm):
6.40 x 5.12
Imaging Sensor:
Sony IMX990 InGaAs TEC
Type of Sensor:
InGaAs FPA
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
18 µs to 200 ms* (Normal) | 3 µs to 7 µs (Ultrashort)
Dynamic Range (dB):
56.4 dB (0dB), 38.2 dB (18dB) @ 20°C Note: Dependent on temperature and other factors
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
10.7 (External Power Supply) <12.95 (PoE)

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
RJ45 (GigE Vision, PoE)
Power Supply:
10.8 V to 30.0 V or via PoE
GPIOs:
1 opto-isolated input, 2 opto-isolated output, 1 non-isolated input, 1 non-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose circular connector
Connector for Camera Power :
12-pin Hirose (GPIO Connector)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
1/4"-20 UNC tripod thread (8 mm depth) M4 × 0.7 threaded mounting holes (4×, 6 mm depth) M2 × 0.4 threaded accessory holes (4×, 5 mm depth)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 °C to +70 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • Extended ViSWIR, SWIR, and XSWIR Sensitivity from 400 – 2200nm
  • Global Shutter InGaAs Sensors for High-Speed, Accurate Imaging
  • Thermoelectric-Cooled (TEC) Sensor Options for Reduced Noise and Improved Exposure Performance
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Goldeye G SWIR Cameras provide extended ViSWIR, SWIR, and XSWIR sensitivity from 400 – 2200nm for imaging beyond the visible spectrum. These cameras’ InGaAs sensors use a global shutter to capture moving objects without motion distortion, making them well-suited for high-speed inspection and measurement applications.The TEC sensor configurations reduce thermal noise and improve image stability during long exposures or low-light imaging. A variety of spectral bands and sensor formats are available to support a range of ViSWIR, SWIR, and XSWIR imaging requirements. Allied Vision Goldeye G SWIR Cameras are ideal for applications such as semiconductor inspection, material sorting, spectroscopy, and laser beam analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin