eo_logo
 
Product added to cart

Allied Vision Goldeye Pro G5-530, 1/1.4" 5.3MP C-Mount, GigE VSWIR Camera

See More by Allied Vision
Allied Vision Goldeye Pro G5 SWIR Cameras

Allied Vision Goldeye Pro G5 SWIR Cameras

×
Stock #92-374 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$53,445.00
Volume Pricing
Qty 1+ C$53,445.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
Goldeye Pro G5-530 VSWIR TEC1
Manufacturer:
Allied Vision
Camera Series:
Goldeye Pro
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
78 x 55 x 55 (excludes connectors and lens mount)
Weight (g):
350
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700
Spectrum:
Visible + SWIR

Sensor

Image Buffer:
256MB
Sensor Format:
1/1.4"
Resolution (Megapixels):
5.30
Frame Rate (fps):
115.00
Pixels (H x V):
2,592 x 2,056
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.94 x 7.09
Imaging Sensor:
Sony IMX992 InGaAs TEC
Type of Sensor:
InGaAs
Shutter Type:
Global
Pixel Depth:
10/12 Bit
Exposure Time:
23 µs to 114 s
Dynamic Range (dB):
51.9 dB at 0 dB gain, 27.6 dB at 18 dB gain Note: Dependent on temperature and other factors
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
11.0 (External Power Supply) 12.9 (PoE)

Hardware & Interface Connectivity

Interface:
5 GigE (PoE)
Connector:
RJ45 (5GigE, 2.5GigE, GigE, PoE)
Power Supply:
12 VDC to 24 VDC (±10%) or via PoE
GPIOs:
1 opto-isolated input, 3 opto-isolated output, 4 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose circular connector
Connector for Camera Power :
12-pin Hirose (GPIO Connector)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
4 × M4 threaded holes (6 mm thread depth) + 1 × 1/4"-20 UNC tripod mount

Environmental & Durability Factors

Operating Temperature (°C):
-15°C to +55 °C
Storage Temperature (°C):
-30 °C to +70 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • InGaAs Sensors with Spectral Sensitivity from 400 - 1700nm
  • Resolutions up to 5.3 Megapixels and Frame Rates up to 159 fps
  • Thermoelectric Sensor Cooling for Stable, Low-Noise Imaging
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Goldeye Pro G5 SWIR Cameras combine high-resolution InGaAs sensor technology with a high-bandwidth 5GigE interface for demanding visible and short-wave infrared imaging applications. Featuring spectral sensitivity from 400 - 1700nm, resolutions up to 5.3 megapixels, and frame rates up to 159 fps, these cameras provide detailed, high-speed imaging for detecting features and material properties beyond the capabilities of conventional visible cameras. Thermoelectric sensor cooling stabilizes sensor temperature, while onboard image correction features help provide consistent and reproducible image quality across demanding operating conditions. Allied Vision Goldeye Pro G5 SWIR Cameras support GigE Vision and Power over Ethernet (PoE) for simplified system integration and high-speed data transfer in industrial and scientific imaging systems. These cameras are ideal for semiconductor inspection, material sorting, food and agricultural inspection, spectral imaging, industrial machine vision, and scientific research.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin