eo_logo
 
Product added to cart

IDS U3-3880LE-C-HQ, USB 3.0, 1/1.8" Color Camera (Recertified 05-P)

See More by IDS Imaging Development Systems
IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View)

IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View)

IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View) IDS Imaging uEye LE/XLE Camera (Full Housing, Back View) IDS Imaging uEye LE/XLE Camera (Full Housing, Side View)
×
Stock #24-112-RCD-05P Recertified 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$465.60
Volume Pricing
Qty 1+ C$465.60 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Color

General

Type:
Color Camera
Model Number:
U3-3880LE-C-HQ
Manufacturer:
IDS Imaging Development Systems
Camera Series:
uEye+ LE

Physical & Mechanical Properties

Dimensions (mm):
47 x 46 x 23.9 (excludes connectors and lens mount)
Weight (g):
36
Housing:
Full

Sensor

Image Buffer:
Not Specified
Sensor Format:
1/1.8"
Resolution (Megapixels):
6.41
Frame Rate (fps):
54.00
Pixels (H x V):
3,088 x 2,076
Pixel Size, H x V (μm):
2.40 x 2.40
Sensing Area, H x V (mm):
7.411 x 4.982
Imaging Sensor:
Sony IMX178
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
12 bit
Exposure Time:
0.014ms - 1090ms
Dynamic Range (dB):
71.00
Machine Vision Standard:
USB3 Vision

Electrical

Power Consumption (W):
1 - 1.5

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB Type-C
Power Supply:
Power over USB
GPIOs:
N/A
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel (Right Angle)
GPIO Connector Type:
No GPIO Connector Available

Threading & Mounting

Mount:
C/CS-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #89-739

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Up to 8.0MP Resolution with Framerates up to 230fps
  • Board Level Options with C/CS-Mount or S-Mount Available
  • GenICam USB3 Vision Compliant

IDS Imaging uEye LE/XLE USB3.1 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for ease of software development and integration. These cameras are available in board-level or housed options with S-Mount or C/CS-Mount versions. The C/CS-Mount configurations come with a 5mm spacer to easily adapt between C-Mount and CS-Mount lenses. IDS Imaging uEye LE/XLE USB3.1 Cameras are ideal for small device construction, medical technology, robotics, and machine vision applications. With a compact design, the XLE version is suitable for integration into embedded systems whereas the LE version is suitable for small device projects.

Calibration Services

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin