eo_logo
 
Product added to cart

LA-GC-04K05B-00-R, DALSA Linea Line Scan GigE Camera (Recertified 05-P)

See More by Teledyne DALSA
Teledyne Imaging DALSA Linea GigE Line Scan Cameras - Front

Teledyne DALSA Linea GigE Line Scan Cameras - Front

Teledyne DALSA Linea GigE Line Scan Cameras - Front Teledyne DALSA Linea GigE Line Scan Cameras - Back
×
Stock #71-783-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,544.00
Volume Pricing
Qty 1+ C$2,544.00 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Color

General

Type:
Color Camera
Model Number:
LA-GC-04K05B-00-R
Manufacturer:
Teledyne DALSA
Camera Series:
LINEATM
Resolution (Pixels):
4096 x 2

Physical & Mechanical Properties

Dimensions (mm):
62 x 62 x 46.64 (excludes connectors and lens mount)
Weight (g):
280
Housing:
Full

Sensor

Pixel Size, H x V (μm):
7.04 x 7.04
Type of Sensor:
DALSA Line Scan CMOS
Pixel Depth:
8 bit
Dynamic Range (dB):
>60.00
Machine Vision Standard:
GigE Vision v1.2
Maximum Line Rate (kHz):
13 (45 TurboDrive)

Electrical

Power Consumption (W):
<8

Hardware & Interface Connectivity

Interface:
GigE
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
+12 to +24V DC HD15 Connector
Interface Port Orientation:
Back Panel
GPIO Connector Type:
HD15 (High Density)

Threading & Mounting

Mount:
M42-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +65
Storage Temperature (°C):
(Front Plate)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Line Rates from 13 – 52kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available

Teledyne DALSA Linea GigE Line Scan Cameras utilize a one-dimensional array of pixels to build up a two-dimensional image at a lower cost than area scan cameras. Featuring Teledyne DALSA's proprietary TurboDrive™ technology, these cameras can sustain line rates up to 52 kHz (and up to 80 kHz in burst mode) without straining your GigE network. These cameras allow settings to be changed every line, and cycle through up to five different user-controlled configurations. For example, each line can have a different light source, lighting angle, exposure time, and gain during a single pass with the camera. Teledyne DALSA Linea GigE Line Scan Cameras feature higher dynamic ranges than alternative image capture methods and are available with 2k, 4k, or 8k resolutions. These cameras are ideal for automated optical inspections, sorting systems, materials grading and inspections, and general-purpose machine vision applications. Download this whitepaper for more information on applications that would benefit from line scan camera technology.

Note: An H15 cable is required for GPIO operation and is not included with these cameras.

U.S. Tariff Pricing Notice: Pricing for certain products in this family may reflect recent changes in U.S. tariffs on Canadian-origin products. Prices shown include any applicable tariff-related adjustment; no additional tariff surcharge will be added at checkout.

Sapera LT is a free image acquisition and control software development toolkit (SDK) for Teledyne DALSA’S 1D cameras / 2D cameras / 3D Laser Profiler cameras and frame grabbers. Hardware independent in nature, Sapera LT offers a rich development ecosystem for machine vision OEMs and system integrators. Sapera LT supports image acquisition from cameras and frame grabbers based on machine vision standards including GigE Vision™, CameraLink®, CameraLink HS™, CoaXpress®, and USB3 Vision™.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin