eo_logo
 
Product added to cart

Laboratory Spectrometer (Recertified 05-P)

×
Stock #88-406-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,988.00
Volume Pricing
Qty 1+ C$1,988.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Software:
BWSpec™
Integration Time:
1 - 65,535 ms
Digitizer:
16-bit or 65,535:1

Physical & Mechanical Properties

Slit Width (μm):
50.00
Weight (kg):
0.34
Dimensions (mm):
102 x 67 x 34

Optical Properties

Spectral Resolution (nm):
<2.5
Spectrograph f/#:
f/3.6
Wavelength Range (nm):
380 - 750
Wavelength Accuracy Tolerance (nm):
≤0.7 @ 546.7nm

Sensor

Type of Sensor:
1024 pixels

Hardware & Interface Connectivity

Computer Interface:
USB 2.0
Operating System:
Windows® 7, 8, 8.1, 10 (32-bit and 64-bit)
Power Requirement:
Powered by USB 5 V < 0.5 A

Environmental & Durability Factors

Operating Temperature (°C):
5 to 35

Regulatory Compliance

Certificate of Conformance:

Product Details

USB cable and software are included. Software features the ability to capture single or continuous spectra, dark subtraction, and intensity comparison.
  • Cost-Effective Performance from 380 – 750nm
  • Lightweight, Compact Design
  • USB Cable and Software Included
  • Spectrometer Accessories Also Available

The Laboratory Spectrometer is a cost-effective solution to a variety of spectroscopy applications. The Laboratory Spectrometer utilizes a 1024 element detector along with a built-in 16-bit digitizer to provide approximately 2.3nm spectral resolution from 380 – 750nm. These spectrometers are USB powered for simple system integration.

Note: USB cable and software are included. Software features the ability to capture single or continuous spectra, dark subtraction, and intensity comparison.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin