eo_logo
 
Product added to cart

M6 Magnetic Base Adapter

×
Stock #91-492 New 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$33.00
Volume Pricing
Qty 1-9 C$33.00 each
Qty 10+ C$31.88 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Note:
Magnetically attaches post to metal tables or breadboards.

Physical & Mechanical Properties

Diameter (mm):
31.50

Threading & Mounting

Mounting Threads:
M6

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • English and Metric Options for Easy System Integration
  • 3-Point Contact Mounting for Precise Post Centering
  • Optional Magnetic Pedestal Base for Flexible Placement

English and Metric Post Holders secure post-mounted optical components to lab tables and breadboards. A 3-point contact design centers Stainless Steel Optical Mounting Posts within the holder, while engraved thread values make English and metric versions easy to identify. Lengths range from 25.4mm (1") to 152.4mm (6"). An optional magnetic pedestal base allows the post holder to be repositioned on magnetic lab tables without changing the mounted component.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin