eo_logo
 
Product added to cart

Musou Black Absorbing Paint, 1 L

Musou Black Paint in a 1L Bottle

#93-341 Musou Black Absorbing Paint, 1 L

×
Stock #93-341 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$375.00
Volume Pricing
Qty 1+ C$375.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Light Absorbing Paint
Model Number:
MB-1
Note:
Paint thinnable with water
Volume (mL):
1000

Optical Properties

Wavelength:
VIS

Material Properties

Absorbance (%):
99.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • 99.4% Absorption in the Visible Spectrum
  • Reduces Stray Light and Reflections in Optics and Housings
  • Apply with a Brush, Airbrush, or Spray Gun

Musou Black Blackening Paint is used to blacken optical components, optical enclosures, and optomechanical components. With 99.4% absorption in the visible spectrum, the paint reduces stray light and reflections in optical systems. It can be applied with a brush, airbrush, or spray gun, making it suitable for unique shapes or surfaces that need to be blackened. Available in 100ml and 1L bottle options.

Technical Information

Total Hemisphere Reflectance
Total Hemisphere Reflectance

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin