eo_logo
 
Product added to cart

Musou Black Visible Light Absorbing Flock Sheet, Adhesive Backed, A4

×
Stock #93-343 New 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$37.50
Volume Pricing
Qty 1+ C$37.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Standard Adhesive, Flock
Model Number:
VLG-A4
Reflection (%):
0.5% or less in the visible range

Physical & Mechanical Properties

Dimensions (mm):
210 x 297
Thickness (mm):
0.9 ±0.2

Optical Properties

Wavelength:
VIS

Material Properties

Absorbance (%):
99.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • Greater than 99% Absorption
  • Visible and IR Absorbing Options
  • Available With or Without Adhesive Backing

Musou Black Blackening Sheets are flock and fabric sheets used to blacken surfaces in optical assemblies and optical lab systems. Flock sheets use electrostatically flocked rayon fibers, while fabric sheets feature vertically arranged rayon pile fibers, specialized black dyes, and a three-dimensional textile structure. Available in A4 sizes, these sheets include visible and IR absorbing options with greater than 99% absorption. They can be used within optical assembly barrels and cases or to flock optical lab surfaces. Options are available with or without adhesive backing. The FR (Fire Resistant) option has been tested in accordance with ASTM E84-25, with a Flame Spread Index of 20 and a Smoke-Developed Index of 70.

Technical Information

Total Hemisphere Reflectance
Total Hemisphere Reflectance

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin