eo_logo
 
Product added to cart

Ocean Optics ST UV Microspectrometer (Recertified 05-P)

See More by Ocean Optics
×
Stock #90-015-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,282.40
Volume Pricing
Qty 1+ C$2,282.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Software:
OceanDirect & OceanView
Integration Time:
3.8 ms – 6 s
Model Number:
ST-UV-25
Note:
Includes manual QR code, software QR code, calibration reports for wavelength and linearity, 1 m USB cable
Input Port Termination:
SMA 905
Grating:
Ruled Diffraction Grating: 600 Grooves/mm, Blazed @ 250nm
Optical Bench:
Cross Czerny Turner
Title:
Ocean Optics ST UV Microspectrometer

Physical & Mechanical Properties

Slit Width (μm):
25
Weight (kg):
0.0704
Dimensions (mm):
42.1 x 40.3 x 26.6

Optical Properties

Spectral Resolution (nm):
2.2
Wavelength Range (nm):
185 - 650

Sensor

Type of Sensor:
CCD

Electrical

Signal to Noise S/N Ratio:
Single Scan @ 10 ms: 190:1
Max per second with High Speed Averaging Mode: 2250:1

Hardware & Interface Connectivity

Computer Interface:
USB, RS-232

Threading & Mounting

Mounting Threads:
(2) M2 x 0.4

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-30 to +70
Thermal Drift:
0.05 Pixel/°C

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Compact Spectrometers for Small Space Solutions and Easy Integration
  • Experience Fast, Reliable Results with Solutions Designed for Rapid Testing
  • UV, VIS, and NIR Models Available

Ocean Optics ST Microspectrometers offer high-performance spectral analysis in a compact, lightweight design—perfect for space-constrained setups and OEM device integration. These miniature spectrometers feature excellent spectral response, high-speed acquisition, and high signal-to-noise ratio. Models are available for the UV, VIS, and NIR ranges and support real-time measurements in applications such as plasma monitoring, DNA absorbance, fluorescence detection, and color quality control. The Ocean Optics ST Microspectrometers include the user-friendly OceanView software system to optimize spectrometer performance, ease system integration, and access data for analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin