eo_logo
 
Product added to cart

Optotune Electrical Lens Driver 4 | EL-E-4 (Recertified 05-P)

See More by Optotune

Optotune Electrical Lens Driver 4 | EL-E-4, #87-590

×
Stock #87-590-RCD-05P Recertified 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$242.42
Volume Pricing
Qty 1+ C$242.42 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Specialty Lens

Physical & Mechanical Properties

Height (mm):
13.00
Length (mm):
77.00
Width (mm):
19.00

Electrical

Maximum Output Update Frequency (kHz):
>100
Operating Current (mA):
-250 to +250
Power Consumption (W):
0.05 - 1.1

Hardware & Interface Connectivity

Connector:
USB Type A (to PC), 0.5mm pitch 6-way FPC (to lens)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Designed to Control Optotune Focus-Tunable Lenses
  • Control Range of -250 to +250mA with 12-bit Precision
  • Driver Software Available for Download

Optotune Lens Driver 4 and 4i are simple-to-use tools for controlling Optotune Focus Tunable Lenses. The Optotune Industrial Electrical Lens Driver 4i (#88-940) is designed specifically for Optotune Focus Tunable Lenses with Hirose Connector. The Optotune Electrical Lens Driver 4 (#87-590) is compatible with the Optotune Focus Tunable Lenses with FPC Connector. Optotune Lens Driver 4 and 4i are USB powered and offer 12C sensor read-out for temperature compensation, in addition to rectangular, triangular, or sinusoidal drive frequencies from 0.2 – 1000Hz. These drivers also include an onboard 8-bit, 16MHz microcontroller with 32KB flash memory and are ideal for standalone use or for OEM integration. 
 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin