eo_logo
 
Product added to cart

Tungsten-Halogen Spectroscopy Illuminator (Recertified 03-P)

See More by Ocean Optics
×
Stock #90-544-RCD-03P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,993.95
Volume Pricing
Qty 1+ C$1,993.95 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Tungsten-Halogen Illuminator
Model Number:
HL-2000-LL-FHSA
Note:
Power supply, integrated shutter, integrated filter holder for filters up to 25 mm square or 25 mm round in diameter and 4 mm in thickness, and integrated attenuator included.
The illuminator has an optical output drift of <0.1% per hour
Operating Lifetime (hours):
10000

Physical & Mechanical Properties

Weight (kg):
0.5
Dimensions (mm):
58 x 59 x 140

Optical Properties

Wavelength Range (nm):
360 - 2400

Electrical

Output Power (mW):
4.5

Hardware & Interface Connectivity

Connector:
SMA 905
Power Requirement:
12 VDC

Environmental & Durability Factors

Operating Temperature (°C):
5 to 35
Color Temperature (K):
2800
Operating Humidity:
5–95% without condensation at 40°C

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Stable, High-Quality Output Across Broad Wavelength Ranges from 185–2500 nm
  • Deuterium-Tungsten, Xenon, Tungsten-Halogen Lamp Types Available
  • Fully Compatible with Ocean Optics Spectrometers and Accessories
  • Recommended Patchcords Available Here

 

Ocean Optics Spectroscopy Illuminators offer a flexible range of UV–NIR light sources to pair with Ocean Optics spectroscopy systems. Choose from Tungsten-Halogen for stable VIS–NIR output (360–2400nm), Xenon for high-intensity, pulsed broadband UV–NIR illumination (185–2500nm), or Deuterium-Tungsten for continuous coverage from deep UV through NIR (210–2500nm). Typical applications include reflectance, transmittance, absorbance, and fluorescence measurements where reliable, well-matched illumination is essential. Ocean Optics Spectroscopy Illuminators are designed for lifetimes of up to 10,000 hours and feature SMA fiber connections.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin