eo_logo
 
Product added to cart

IDS U3-3060CP-M-GL, USB 3.0, 1/1.2" Monochrome Camera (Recertified 05-P)

See More by IDS Imaging Development Systems

IDS Imaging uEye+ USB3 Camera, CP Model (Front)

IDS Imaging uEye+ USB3 Camera, CP Model (Front) IDS Imaging uEye+ USB3 Camera, CP Model (Back)
×
Stock #16-509-RCD-05P Recertified 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,134.00
Volume Pricing
Qty 1+ C$1,134.00 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
U3-3060CP-M-GL
Manufacturer:
IDS Imaging Development Systems
Camera Series:
uEye+ CP

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
49
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
1/1.2"
Resolution (Megapixels):
2.3000000000
Frame Rate (fps):
161.0000000000
Pixels (H x V):
1,936 x 1,216
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.345 x 7.126
Imaging Sensor:
Sony IMX174
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
0.031ms - 2000ms
Dynamic Range (dB):
74.00
Machine Vision Standard:
USB3 Vision

Electrical

Power Consumption (W):
1.6 - 3.2

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.0 micro-B, screwable
Power Supply:
Power over USB
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Output Supply Voltage, 1 Ground
Synchronization:
Hardware Trigger (GPIO)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose connector (HR25-7TR-8PA(73))

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #35-088

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • Up to 20.44MP Resolution with Framerates up to 396fps

IDS Imaging uEye CP/XCP/SE USB3 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for easy software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The XCP cameras have an ultra-compact size of 29 x 29 x 17mm and are an excellent option for price-sensitive, single-camera applications. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat-sensitive applications. IDS Imaging uEye CP/XCP/SE USB3 Cameras are ideal for manufacturing, industrial, and automation applications. 
 

Calibration Services

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin