New
Ocean Optics Spectroscopy Illuminators
Ocean Optics Spectroscopy Illuminators
- Stable, High-Quality Output Across Broad Wavelength Ranges from 185–2500 nm
- Deuterium-Tungsten, Xenon, Tungsten-Halogen Lamp Types Available
- Fully Compatible with Ocean Optics Spectrometers and Accessories
- Recommended Patchcords Available Here
Digital Fiber Coupled LEDs
- Wavelengths from 275 - 940nm, with Broadband and Narrowband LED Options
- High Output Powers up to 250mW
- Integrated Driver and Controller for Ease of Use
Fiber Coupled LEDs
- Center Wavelengths from 340 - 1200nm
- Integrated Heat Sink for Thermal Management
- Continuous, TTL, or Analog Modulation Operation
Fiber Coupled Laser-Driven White Light Source
- Extremely High Luminance with Output Power up to 500mW
- Light Coupling with 50µm – 1mm Core Diameter Multimode Fibers
- User-Friendly GUI for Remote Control via USB or RS-232
- 450 – 700nm Wavelength Range
Broadband Fiber-Coupled Light Sources
- Designed for Use with Spectrometers
- Lamps Available for UV to NIR
- Xenon, Tungsten, or Deuterium Sources
Energetiq Fiber Coupled Laser-Driven Light Source
- Ultra High Brightness with Broadband Spectral Output from 190 - 2500nm
- Long Bulb Lifetime of >10,000 Hours
- UV or Broadband Output Fiber Available with FC or SMA Terminations
Energetiq Free Space Laser-Driven Light Source (LDLS™)
- Ultra-High Brightness and High Stability Light Source
- Broadband 170 - 2500nm Monochromatic Output
- Long Bulb Lifetime of >10,000 Hours
- Fiber Coupled LDLS™ Also Available
Fiber Coupled Broadband LED Light Source
- 420 - 900nm Illumination with Converted LED
- Up to 20mW Output Power from a 1mm Multimode Fiber
- Light Coupling with 50µm – 1mm Core Diameter Multimode Fibers
- Ideal for Spectroscopy Applications
New
Ocean Optics Spectrometer Patch Cords
Ocean Optics Spectrometer Patch Cords
- Connects Directly with Ocean Optics Spectrometers & Accessories
- Broad Wavelength Coverage: VIS–NIR, SR, and XSR Fibers Optimized for 180–2100 nm
- Solarization-Resistant Fibers Maintain Signal Accuracy Under Harsh UV
- Multiple Jacketing Choices for Durability and Tight Bend Radius Needs
Crytur MonaLIGHT Compact Laser Driven Light Sources
- Compact With Luminous Flux up to 1300 Lumens (lm)
- 515 – 555nm Wavelength Options Available
- Long Bulb Lifetime of 14,000 Hours
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®