eo_logo
 
Product added to cart

BFS-U3-50S5M-C USB 3.1 Blackfly® S, Monochrome Camera (Recertified 05-P)

See More by Teledyne FLIR

Teledyne FLIR IIS Blackfly® S USB3 Camera (front)

Teledyne FLIR IIS Blackfly® S USB3 Camera (front) Teledyne FLIR IIS Blackfly® S USB3 Camera (back) +2
×
Stock #12-751-RCD-05P Recertified 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,354.08
Volume Pricing
Qty 1+ C$1,354.08 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
BFS-U3-50S5M-C
Type:
Monochrome Camera
Camera Series:
Blackfly® S
Manufacturer:
FLIR

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
36
Housing:
Full

Sensor

Frame Rate (fps):
35.0000000000
Imaging Sensor:
Sony IMX264
Pixel Size, H x V (μm):
3.45 x 3.45
Pixels (H x V):
2,448 x 2,048
Sensing Area, H x V (mm):
8.45 x 7.07
Pixel Depth:
12 bit
Shutter Type:
Global
Type of Sensor:
Progressive Scan CMOS
Exposure Time:
13μs - 30s
Sensor Format:
2/3"
Dynamic Range (dB):
71.83
Image Buffer:
240MB
Resolution (Megapixels):
5.0000000000
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
3

Hardware & Interface Connectivity

Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO with #88-063
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface:
USB 3.1 Gen 1
Interface Port Orientation:
Back Panel
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated bi-directional, 1 non-isolated input
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

Sony IMX264 Sony IMX264 Sony IMX264 Sony IMX264 Sony IMX264
  • Ultra-Compact Design
  • USB3 Vision and GenICam Compliant 
  • Includes Image Capture Software and Spinnaker SDK

Teledyne FLIR IIS Blackfly S: Advanced Machine Vision Cameras with powerful features   
 

Capture the images you need from advanced sensors in enclosed or board-level configurations 
 

The Blackfly® S is a versatile and compact machine vision camera series that leverages the industry’s most advanced area scan sensors in an ultra-compact form factor. It combines powerful features that easily produce the exact images required, accelerating application development.  Combining both automatic and precise manual controls over image capture and on-camera pre-processing.  With options ranging from high-speed performance, high-resolution images, polarization, or low-light sensitivity, the Blackfly® S series of cameras can deliver the required results. 

With the selection of camera variations all sharing the same form factor, it makes it easy to develop once, deploy anywhere.  On camera features include IEEE1588 clock synchronization and full compatibility with popular third-party software supporting either GigE Vision or USB3 Vision interfaces. The Blackfly® S is available in GigE, USB3, cased, and board-level versions.

Note: USB3 cable sold separately. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download

Blackfly® S USB3  color / monochrome cameras

  • Compatible with third-party software and hardware, and supports a wide range of operating systems and host system architectures.

Features

  • Ultra-compact form factor (29mm x 29mm x 39mm)
  • Leverage the latest CMOS sensors and new on-camera image processing features
  • Harness increased binning flexibility, powerful auto-exposure controls and robust color transformation tools
  • Improve cycle time using advanced camera controls and programmable logic
  • Utilize sequencer, chunk data, event notification, counters, timers and logic blocks
  • Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors 
  • Data interface options: GigE, USB3
  • Color transformation tools for true-to-life color 
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • On-camera features such as IEEE1588 clock synchronization, lossless compression, and deep learning inference 
  • Compatible with third-party software and hardware 
  • Support for a wide range of operating systems and host system architectures 
  • Rich sample code and descriptive API logging 
  • Simplified product iteration with consistent form factor across sensor sizes
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications

  • Intelligent Transportation Systems
  • Factory automation 
  • Bar code reading
  • 3D scanning 
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • Automated optical inspection
  • Food & Beverage industry

Note: Please be sure to choose the correct adapter. #88-210 is for Blackfly S that measure 29x29x30mm and #15-838 is for Blackfly S that measure 29x29x39mm.

Teledyne FLIR Blackfly® S USB3 Cameras are compact machine vision cameras that leverage advanced CMOS area scan sensors in an ultra-compact 29mm x 29mm x 39mm form factor for easy integration into space-constrained systems.

Designed for rapid system integration, these cameras are USB3 Vision and GenICam compliant, support a wide range of operating systems and host architectures, and include image capture software with the Spinnaker SDK.

Advanced auto-algorithms, precise manual image control, and on-camera pre-processing help simplify development while enabling optimization for demanding inspection and measurement tasks.

Programmable logic, sequencer functions, chunk data, event notification, counters, timers, and logic blocks improve cycle time and support more sophisticated vision workflows.

Available sensor options include global shutter, polarization, and high-sensitivity BSI CMOS configurations, making these cameras well-suited for imaging moving objects, low-light scenes, and application-specific contrast analysis.

Blackfly S USB3 Cameras are ideal for factory automation, automated optical inspection, bar code reading, 3D scanning, intelligent transportation systems, life science instrumentation, and biometrics kiosk solutions.

On-camera features such as IEEE1588 clock synchronization, lossless compression, and deep learning inference support synchronized multi-camera setups and help reduce processing demands at the host level.

With a consistent form factor across sensor sizes and compatibility with third-party software and hardware, Blackfly S USB3 Cameras make it easier to develop once and deploy across multiple machine vision platforms.

Calibration Services

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin