The Nikon G-AL 0.29X Auxiliary Objective Lens reduces magnification and extends working distance when used with compatible Nikon SMZ Series Stereo Microscopes, providing a wider field of view.

Nikon SMZ745 and SMZ745T Accessory Compatibility
| Microscope Body (One Required) | ||
|---|---|---|
| Description | Stock No. | |
| SMZ-745 Binocular Zoom Stereo Microscope Body | #91-419 | |
| SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount | #91-420 | |
| Stands (One Required) | ||
|---|---|---|
| Description | Stock No. | Required Accessories |
| C-PSN Plain Microscope Stand with Focus Mount | #91-438 | #91-434 (Only when using 0.5X Objective) |
| C-LEDS Episcopic & Diascopic (Hybrid) LED Stand with Focus Mount | #91-436 | #91-434, #91-437 (Only when using 0.5X Objective) |
| C-PSCN Compact Stand with Focus Mount | #91-439 | #91-434 (Only when using 0.5X Objective) |
| C-DS Brightfield Diascopic Illumination Stand with Focusing Mount | #91-440 | #91-441, #91-442 and #91-434 (Only when using 0.5X Objective) |
| P-PS32 Plain Column Stand | #91-444 | #91-435, #91-448 (Only when using 0.5X or 0.7X Objectives) |
| P-DSL32 LED Diascopic Illumination Stand | #91-445 | #91-442, #91-435, #91-448 and #91-437 (Only when using 0.5X or 0.7X Objectives) |
| Eyepieces (Two Required) | ||
|---|---|---|
| Description | Stock No. | |
| C-W 10X/22 Widefield Microscope Eyepiece | #91-422 | |
| C-W 15X/16 Widefield Microscope Eyepiece | #91-423 | |
| C-W 20X/12.5 Widefield Microscope Eyepiece | #91-424 | |
| C-W 30X/7 Widefield Microscope Eyepiece | #91-425 | |
| Compatible Objectives (Optional) | ||
|---|---|---|
| Description | Stock No. | |
| G-AL 0.29X Auxiliary Objective Lens | #91-429 | |
| G-AL 0.5X Auxiliary Objective Lens | #91-430 | |
| G-AL 0.7X Auxiliary Objective Lens | #91-431 | |
| G-AL 1.5X Auxiliary Objective Lens | #91-432 | |
| G-AL 2X Auxiliary Objective Lens | #91-433 | |
| Optional Accessories | ||
|---|---|---|
| Description | Stock No. | |
| Microscope Dust Cover | #91-421 | |
| Replacement Rubber Eyeguard for C-W Series SMZ Stereo Microscope Eyepieces | #91-426 | |
| C-FMAN Coarse Focus Mount | #91-449 | |
| C-FMBN Focus Mount B with 15.8mm post for Bonder Arm | #91-450 | |
| SMZ745 Zoom Stereo Microscope Kit with Dual 10X/22 Eyepieces and Plain Stand | #91-451 (Includes #91-419, #91-422 (2pct) and #91-438) | |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®