eo_logo
 
Product added to cart

White, MicroBrite LED Spot Light (Recertified 05-P)

See More by Advanced Illumination

Advanced Illumination MicroBrite Spot Light

×
Stock #34-217-RCD-05P Recertified 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$361.40
Volume Pricing
Qty 1+ C$361.40 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
SL223-WHI-IC
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Diameter (mm):
7.90
Fiber Bundle Diameter (inches):
1/4
Length (mm):
38.10
Outer Diameter (inches):
0.312

Optical Properties

Color:
White

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
  • IP65 Rated - Protection from Dust and Water Spray
  • 50,000 Hour Lifetime

Advanced Illumination MicroBrite Spot Lights are designed to replace fiber optic illumination systems used in microscopes and machine vision applications. They serve as drop in replacements for any ¼” or 8mm fiber light guide, or can combine with light guide adapters to replace large fiber bundles. Advanced Illumination MicroBrite Spot Lights are 25X brighter than standard spot lights, feature low power consumption, and a 50,000 hour lifetime.

Note: The 24V Power Supply required for operation (#66-855) is not included. Units cannot be intensity controlled.

3D-Printable Mount Files

Spot Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin